A26B

< Back

Financing & Insurance
See our Offers

Overview

Planetary Drive Unit - Includes drive group, mounting group and lines group. Compatible with Pin Grabber Coupler.

Units:
Drive shaft torque @ max pressure 4212.0 lb ft 5711.0 N·m Less
Drive method Gear Motor - Double Planetary Reduction Gear Motor - Double Planetary Reduction Less
Mounting bracket design Backhoe Loader Backhoe Loader Less
Housing diameter 11.0 in 280.0 mm Less
Total weight w/o bits 403.5 lb 183.0 kg Less
Effective displacement 2.67 in3 43.77 cm3 Less
HEX output shaft 2.0 in 51.0 mm Less
Bit speed (drive shaft) @ max flow 95.0 RPM 95.0 RPM Less