2007 mm (79 in)

< Back

Financing & Insurance
See our Offers

Overview

Designed for rough and finish grading in dirt, gravel, and light dozing.

Units:
Overall Width 79.0 in 2007.0 mm Less
Width (fully angled) 69.0 in 1750.0 mm Less
Maximum Blade Angle (right/left of center) ±30 degrees ±30 degrees Less
Tilt ±10 degrees ±10 degrees Less
Blade Height 24.0 in 619.0 mm Less
Length 40.0 in 1028.0 mm Less
Weight 1082.0 lb 491.0 kg Less
Cutting Edge Thickness 0.63 in 16.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less
Required Hydraulic Flow 49-125 L/min (13-33 gpm) 49-125 L/min (13-33 gpm) Less
Optimum Hydraulic Pressure 206-310 bar (3000-4500 psi) 206-310 bar (3000-4500 psi) Less

Application

Designed for rough and finish grading in dirt and gravel as well as for light dozing.

6-Way Capability

With their 6-way capabilities, dozer blades are better suited for finish grade work in construction and landscaping applications than angle blades.

VPAT Design

Track-type tractor variable power angle tilt (VPAT) design with simultaneous tilt and angling capability delivers superior control and maneuverability.

Replaceable Cutting Edge

Three-piece, replaceable, bolt-on, hardened cutting edge delivers long life and high performance.