BA18

< Back

Financing & Insurance
See our Offers

Overview

Units:
Sweeping Width Straight 84.0 in 2134.0 mm Less
Sweeping Width Angled 73.0 in 1848.0 mm Less
Sweeping Angle 30.0 Degrees 30.0 Degrees Less
Brush Diameter 32.0 in 813.0 mm Less
Hyd Flow Range - L/min (gpm) 60-86 (16-23) 60-86 (16-23) Less
Hyd Pressure - bar (psi) 3340.0 psi 230.0 bar Less
Overall Width Straight 91.0 in 2312.0 mm Less
Overall Width Angled 92.0 in 2328.0 mm Less
Height 33.0 in 845.0 mm Less
Length 68.0 in 1718.0 mm Less