Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Hydraulic angling broom includes water sprinkler system complete with piping, sprinkler heads, hoses, 100 gallon (400 L) tank and electronically operated pump for effective dust control.

Units:
Sweeping Width Straight 87.0 in 2209.8 mm Less
Sweeping Width Angled 74.8 in 1900.0 mm Less
Sweeping Angle 30.0 Degrees 30.0 Degrees Less
Unit Weight 904.0 lb 410.0 kg Less
Broom Material Poly/steel Poly/steel Less
Brush Diameter 27.5 in 700.0 mm Less
Hyd Flow Range - L/min (gpm) 19 (5) - 79.5 (21) 19 (5) - 79.5 (21) Less
Hyd Pressure Range - bar (psi) 150 (2175) - 260 (3771) 150 (2175) - 260 (3771) Less
Overall Width Straight 94.49 in 2400.0 mm Less
Overall Width Angled 96.06 in 2186.0 mm Less
Water System (Y/N) Y Y Less
Water System Capacity 100.0 gal 400.0 L Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers