BA30

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Units:
Sweeping Width Straight 118.0 in 2997.2 mm Less
Sweeping Width Angled 102.0 in 2590.8 mm Less
Sweeping Angle 30.0 Degrees 30.0 Degrees Less
Unit Weight 1102.0 lb 500.0 kg Less
Broom Material poly/wire poly/wire Less
Brush Diameter 36.0 in 915.0 mm Less
Hyd Flow Range - L/min (gpm) 41.5 (11) - 300 (80) 41.5 (11) - 300 (80) Less
Hyd Pressure Range - bar (psi) 150 (2175) - 260 (3771) 150 (2175) - 260 (3771) Less
Overall Width Straight 126.0 in 3200.4 mm Less
Overall Width Angled 114.53 in 2909.0 mm Less
Water System (Y/N) N N Less