BP18B

< Back

Financing & Insurance
See our Offers

Overview

Units:
Sweeping Width 72.0 in 1829.0 mm Less
Overall Width 87.0 in 2217.0 mm Less
Brush Diameter 26.0 in 660.0 mm Less
Height 30.0 in 754.0 mm Less
Unit Weight 1032.0 lb 468.0 kg Less
Hydraulic Flow Range 60-86 (16-23) 60-86 (16-23) Less
Hydraulic Pressure 3340.0 gal/min 230.0 L/min Less