BP25

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Units:
Sweeping Width 98.4 in 2500.0 mm Less
Overall Width 106.3 in 2700.0 mm Less
Brush Diameter 27.5 in 700.0 mm Less
Unit Weight 1435.0 lb 651.0 kg Less
Brush Material Poly Poly Less
Water Tank Capacity 100.0 gal 400.0 L Less