Special Application 2.5m

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Special application broom 2.5m.

Units:
Weight 1640.0 lb 743.0 kg Less
Overall Width 108.5 in 2757.0 mm Less
Sweeping Width, straight 98.4 in 2500.0 mm Less
Operating Width, angled 30º 108.0 in 2742.0 mm Less
Sweeping Width, angled 30º 85.2 in 2165.0 mm Less
Height 56.0 in 1424.5 mm Less
Length 64.4 in 1636.0 mm Less
Brush Diameter 36.0 in 915.0 mm Less
Water Capacity (optional) 63.0 gal 240.0 L Less
Optimal Working Speed 4-19kph (2.5-12mph) 4-19kph (2.5-12mph) Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers