Special Application 3.0m

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Special application broom 3.0m.

Units:
Weight 1800.0 lb 816.0 kg Less
Overall Width 128.0 in 3257.0 mm Less
Sweeping Width, straight 118.0 in 3000.0 mm Less
Operating Width, angled 30º 128.0 in 3242.0 mm Less
Sweeping Width, angled 30º 102.0 in 2600.0 mm Less
Height 56.0 in 1421.5 mm Less
Length 64.4 in 1636.0 mm Less
Brush Diameter 36.0 in 915.0 mm Less
Water Capacity (optional) 63.0 gal 240.0 L Less
Optimal Working Speed 4-19kph (2.5-12mph) 4-19kph (2.5-12mph) Less