305 mm (12 in) pin on

< Back

Financing & Insurance
See our Offers

Overview

Designed to work in rocky coral conditions.

Units:
Width 12.0 in 305.0 mm Less
Weight 271.0 lb 123.0 kg Less
Rated Capacity 2.3 ft3 65.0 L Less
Base Edge Thickness 1.0 in 25.0 mm Less
Tip Radius 33.7 in 855.0 mm Less

Application

Specifically designed to work in rocky coral conditions such as those found in the southeastern coast of the United States.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Design

Cat® Buckets are designed for superior productivity, reliability and long life.