406 mm (16 in) pin on

< Back

Financing & Insurance
See our Offers

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Units:
Width 16.0 in 406.0 mm Less
Rated Capacity 3.7 ft3 105.0 L Less
Weight 280.0 lb 127.0 kg Less
Base Edge Thickness 1.0 in 25.0 mm Less
Tip Radius 35.8 in 909.0 mm Less

Application

Cat® Heavy Duty Buckets are well suited for semi-rocky soil or where hard bank material must be broken out and removed.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Design

Cat Buckets are designed for superior productivity, reliability and long life.