305 mm (12 in) pin lock

< Back

Financing & Insurance
See our Offers

Overview

Ideal for work in lower density soils and light materials.

Units:
Width 12.0 in 305.0 mm Less
Weight 294.8 lb 134.0 kg Less
Rated Capacity 4.6 ft3 130.0 L Less
Base Edge Thickness 1.0 in 25.0 mm Less
Tip Radius 42.7 in 1084.0 mm Less

Application

Well suited for work in lower density soils and light materials. Cat® High Capacity Buckets have the same durable characteristics as heavy duty buckets but are capable of moving greater volumes.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Design

Cat Buckets are designed for superior productivity, reliability and long life.