457 mm (18 in) pin on

< Back

Financing & Insurance
See our Offers

Overview

Well suited for work in lower density soils and light materials.

Units:
Width 18.0 in 457.0 mm Less
Weight 334.4 lb 152.0 kg Less
Rated Capacity 6.4 ft3 181.0 L Less
Base Edge Thickness 1.0 in 25.0 mm Less
Tip Radius 44.1 in 1121.0 mm Less

Application

Cat® Soil Excavation Buckets feature heavy duty characteristics with higher capacity for use in a variety of conditions including heavy impact.

Design

Aggressive adapter nose angle and tip design provide enhanced productivity in all soils, plus longer wear and sharpness in rocky areas.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Performance

Cat Buckets are designed for superior productivity, reliability and long life.