< Back

Financing & Insurance
See our Offers

Overview

Units:
Width 81.0 in. 2080.0 mm Less
Weight 1295.0 lb 587.0 kg Less
Height (Grapples closed) 41.0 in. 1038.0 mm Less
Base Edge Thickness 0.8 in. 20.0 mm Less
Cutting Edge Thickness 0.63 in. 16.0 mm Less
Ground Engaging Tools (G.E.T Bolt-on Bolt-on Less
Jaw Opening 60.0 in. 1522.0 mm Less
Length 40.0 in. 1028.0 mm Less