1.2 m3 (1.6 yd3), Bolt-On Cutting Edge

< Back

Financing & Insurance
See our Offers

Overview

High capacity increases productivity in handling light materials.

Units:
Width 81.9 in 2080.0 mm Less
Weight 1016.0 lb 460.8 kg Less
Height 38.3 in 974.0 mm Less
Length 40.7 in 1035.0 mm Less
Capacity 1.6 yd3 1.2 m3 Less
Base Edge Thickness 0.8 in 20.0 mm Less
Cutting Edge Thickness 0.6 in 16.0 mm Less

Application

Designed to handle low density materials such as mulch, wood chips, dry topsoil, fertilizer, livestock feed and snow.

High Capacity

High capacity increases productivity in handling light materials.

Superior Loading

Long bucket floor length, combined with large radius back wrapper, provides superior material loading and dumping, resulting in greater payloads and quicker cycle times.

Rugged Design

Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.