370 mm (14.6 in)

< Back

Financing & Insurance
See our Offers


Used in ditch cleaning, sloping, grading and other finishing work.

Width 14.6 in 370.0 mm Less
Rated Capacity 0.6 ft3 18.0 L Less
Weight 37.9 lbs 17.2 kg Less
Base Edge Thickness 0.4 in 10.0 mm Less
Tip Radius 0.0 in 0.0 mm Less


Designed for a wide variety of applications and materials.

Bucket Design

Formed back wrapper design enhances bucket loadability and production.

Superior Bucket Fill

Optimum wrapper angle and no sharp corners promote superior bucket fill and reduce material packing.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.