7.4m (9.7)yd Extreme Duty

< Back

Financing & Insurance
See our Offers

Overview

More heavily guarded buckets designed for moving rock and other materials of moderate density and high abrasion.

Units:
Material Density 3034.0 lb/yd³ 1.8 t/m³ Less
Capacity 9.7 yd³ 7.4 m³ Less
Outer Width 106.0 in 2682.0 mm Less
Inner Width 90.0 in 2294.0 mm Less
Weight 19039.0 lb 8636.0 kg Less
Liner Package Extreme Duty Extreme Duty Less

Productivity and Versatility

A full line of buckets is matched perfectly for the 6015B machine with buckets made for materials ranging from coal to heavy rock.

Efficient

Pass matched to Cat and Unit Rig Trucks for an efficient system at your site.

Hammerless GET

6015B buckets are fully supported by Cat with a variety of C70 hammerless GET options.

Fully rebuildable

Cat Severe Duty buckets have our Severe Duty wear package with replaceable internal and external wear bars available as a kit or individually. Full lip shrouds are included with the bucket.