6m³ (7.8yd³) Heavy Rock

< Back

Financing & Insurance
See our Offers

Overview

Units:
Material Density 3708.0 lb/yd³ 2.2 t/m³ Less
Capacity 7.8 yd³ 6.0 m³ Less
Outer Width 105.1 in 2670.0 mm Less
Inner Width 86.6 in 2200.0 mm Less
Weight 15463.0 lb 7020.0 kg Less
Liner Package High Abrasion High Abrasion Less

Optimum Productivity

A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.

Efficient

Pass matched to Cat and Unit Rig trucks for an efficient system at your mine site.

Max Payload

Rated with ISO 7451 payload standards with a 1:1 heap ratio

The Support You Need

Cat buckets are fully covered by the Cat dealer network for round the clock support.