18m³ (23.5yd³) Iron Ore

< Back

Financing & Insurance
See our Offers

Overview

Units:
Material Density 3708.0 lb/yd³ 2.2 t/m³ Less
Capacity 23.5 yd³ 18.0 m³ Less
Outer Width 164.6 in 4180.0 mm Less
Inner Width 149.6 in 3800.0 mm Less
Weight 47357.0 lb 21500.0 kg Less
Liner Package High Abrasion High Abrasion Less

Optimum Productivity

A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.

Efficiency

Pass matched to Cat and Unit Rig trucks for an efficient system at your mine site.

Maximum Payload

Rated with ISO 7451 payload standards with a 1:1 heap ratio

Fully Supported

Cat buckets are fully supported by the Cat dealer network for round the clock support.