6m³ (7.8yd³) Standard Rock

< Back

Financing & Insurance
See our Offers

Overview

Units:
Material Density 3034.0 lb/yd³ 1.8 t/m³ Less
Capacity 7.8 yd³ 6.0 m³ Less
Outer Width 105.1 in 2670.0 mm Less
Inner Width 86.6 in 2200.0 mm Less
Weight 15463.0 lb 7020.0 kg Less
Liner Package MultiPlus™ MultiPlus™ Less

Optimum Productivity

A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.

Efficient

Pass matched to Cat and Unit Rig trucks for an efficient, cost-effective system at your mine site.

Maximum Payload

Rated at ISO 7451 payload standards with a 1:1 heap ratio

Support When You Need It

Cat mining buckets are fully supported by the Cat dealer network for round the clock support.