< Back

Financing & Insurance
See our Offers

Overview

Units:
Width 60.0 in 1524.0 mm Less
Rated Bucket Capacity 0.44 yd3 0.34 m3 Less
Rated Bucket Capacity 11.9 ft3 0.34 m3 Less
Weight 384.0 lb 174.0 kg Less
Base Edge Thickness 0.75 in 19.0 mm Less
Cutting Edge Thickness 0.63 in 16.0 mm Less