< Back

Financing & Insurance
See our Offers

Overview

Used to dig, load, carry, level, dump and grade in a variety of applications.

Units:
Width 66.0 in 1676.0 mm Less
Rated Bucket Capacity 0.52 yd3 0.4 m3 Less
Weight 476.2 lb 216.0 kg Less
Base Edge Thickness 0.75 in 19.0 mm Less
Height 16.8 in 426.0 mm Less
Length 27.9 in 708.0 mm Less

Optimum Bucket Geometry

Low back height profile and long floor length, combined with formed back wrapper and optimum wrapper angle, result in excellent visibility to the front cutting edge and front corners, and superior loading and dumping.

Full Length Skid Bars

Full length skid bars provide additional floor rigidity and wear resistance.

Rugged Design

Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.

GET Options

Base bucket also available with bolt-on cutting edge, bolt-on teeth and bolt-on tooth bar.

Applications

Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials. These all purpose buckets are ideal for construction, landscaping, industrial and more aggressive demolition applications.