< Back

Financing & Insurance
See our Offers

Overview

Designed to handle a wide array of materials in a variety of operating conditions.

Units:
Width 66.0 in 1676.0 mm Less
Height (grapples closed) 21.0 in 533.0 mm Less
Jaw Opening 35.5 in 902.0 mm Less
Length 31.1 in 789.0 mm Less
Weight 803.0 lb 365.0 kg Less
Base Edge Thickness 0.75 in 19.0 mm Less
Cutting Edge Thickness 0.63 in 16.0 mm Less
Rated Bucket Capapcity 0.63 yd3 0.48 m3 Less
Operating Pressure 3336.0 psi 23000.0 kPa Less

Applications

Designed to handle light, hard to handle materials encountered on a farm, ranch or landscaping project.

Light Duty Design

Light duty design offers grasping capabilities for materials such as loose hay, straw, bedding materials, dry compacted livestock waste, landscaping mulch and pine straw.

Wide Jaw Opening

Wide vertical jaw opening allows for handling of large, bulky material.

Hardened Bucket Edge

Hardened bucket base edge provides excellent penetration and wear life.