< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Units:
Impulse Force 8928.0 lb 40.0 kN Less
Cycles/Min. 2200 2200 Less
Base Plate Width 23.0 in 584.0 mm Less
Compaction Area 6.1 ft2 0.57 m2 Less
Base Plate Pressure 10.16 psi 70.05 kPa Less
Base Plate Length 38.0 in 965.2 mm Less
Minimum Hydraulic Flow 18.0 gal/min 68.0 L/min Less
Minimum Operating Pressure 1800.0 psi 12411.0 kPa Less
Weight 884.0 lb 401.0 kg Less