< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Units:
Impulse Force 24669.0 lb 110.0 kN Less
Cycles/Min. 2200 2200 Less
Base Plate Width 34.0 in 864.0 mm Less
Compaction Area 11.1 ft2 1.03 m2 Less
Base Plate Pressure 15.43 psi 106.39 kPa Less
Base Plate Length 47.0 in 1194.0 mm Less
Minimum Hydraulic Flow 38.0 gal/min 144.0 L/min Less
Minimum Operating Pressure 2000.0 psi 13790.0 kPa Less
Weight 2319.0 lb 1052.0 kg Less