< Back

Financing & Insurance
See our Offers

Overview

Increase machine versatility and improve overall production.

Weight

Units:
Weight 191.6 lb 86.9 kg Less

Width

Width 14.1 in 358.6 mm Less

Length

Length 24.2 in 614.8 mm Less

Overall height

Overall height 10.8 in 275.5 mm Less

Drive method

Drive method Hydraulic cylinder Hydraulic cylinder Less

Hydraulic pressure coupler

Hydraulic pressure coupler 3626 psi / 250 bar 3626 psi / 250 bar Less