914 mm (36 in)

< Back

Financing & Insurance
See our Offers

Overview

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Units:
Fork Tine Width 3.9 in 100.0 mm Less
Fork Tine Height 21.3 in 541.0 mm Less
Fork Tine Thickness 1.6 in 40.0 mm Less
Fork Tine Length 36.0 in 914.4 mm Less
Fork Tine Weight 91.9 lb 41.7 kg Less

Applications

Used for a variety of material handling needs, such as moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites, and similar jobs.

Rating

Forks are rated Class II to handle lifting requirements of Skid Steer, Multi Terrain and Compact Track Loader machines.

Offset Design

Offset Pallet Fork Tines are used to prevent loader arm dragging in truck bed applications. Offset Forks are rated Class III for higher lifting capacity.

Available Lengths

Fork length options — 910 m (36 in), 1070 mm (42 in), 1120 mm (44 in), 220 mm (48 in), 1370 mm (54 in), and 1524 mm (60 in).