2813mm (110in) Pipe & Pole Fork, IT Coupler

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Units:
Carriage Width 110.0 in 2813.0 mm Less
Tine Length 72.0 in 1829.0 mm Less
Weight 3800.0 lb 1724.0 kg Less
Carriage Height - open clamp 119.0 in 3031.0 mm Less
Carriage Height - closed clamp 49.0 in 1245.0 mm Less
Width Over Tines 106.0 in 2686.0 mm Less
Tine Width 7.1 in 180.0 mm Less
Pipe Diameter - Max 30.0 in 762.0 mm Less
Pipe Diameter - Min 2.0 in 51.0 mm Less