3131mm (123in) Pipe & Pole Fork, Fusion™ Coupler

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Units:
Carriage Width 123.0 in 3131.0 mm Less
Tine Length 96.0 in 2438.0 mm Less
Weight 6622.0 lb 3003.0 kg Less
Carriage Height - open clamp 151.0 in 3844.0 mm Less
Carriage Height - closed clamp 58.0 in 1464.0 mm Less
Width Over Tines 118.0 in 2991.0 mm Less
Tine Width 7.9 in 200.0 mm Less
Pipe Diameter - Max 36.0 in 914.0 mm Less
Pipe Diameter - Min 2.0 in 51.0 mm Less