< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Specifications

Units:
Capacity 1.31 yd3 1000.0 L Less
Weight (incl. bracket) 5764.0 lb 2620.0 kg Less
Closing force 2.4 Sh Ton 60.0 kN Less
Cycle Time, Open 1.2 Seconds 1.2 Seconds Less
Cycle Time, Close 2.1 Seconds 2.1 Seconds Less

Dimensions

Height, grapple open 66.14 in 1680.0 mm Less
Height, grapple closed 72.24 in 1835.0 mm Less
Width, grapple open 59.65 in 1515.0 mm Less
Width, grapple closed 89.37 in 2270.0 mm Less
Depth 58.27 in 1480.0 mm Less
Inside Height 25.59 in 650.0 mm Less

Hydraulic Requirements

Optimum Oil Flow, open/close 26.0 gal/min 100.0 L/min Less
Max. Working Pressure, open/close 5076.0 psi 350.0 bar Less
Optimum Oil Flow, rotation 11.0 gal/min 40.0 L/min Less
Max. Working Pressure, rotation 2030.0 psi 140.0 bar Less

Demolition & Sorting Grapple Highlights

If you are looking for a fast, productive way to handle material—one that is dependable and easily serviced—you will find it with Cat Demolition & Sorting Grapples. Whether taking down a building or sorting and loading material, it's designed to handle your demolition, salvage and recycling needs. Capable of moving volumes of material, combined with the ability to sort and recover recyclables, this grapple will add profit to your bottom line.