GSH15B

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Units:
Capacity 0.75 yd3 0.6 m3 Less
Weight 2679.0 lb 1215.0 kg Less
Max. Lift Capacity 8818.0 lb 4000.0 kg Less
Height - tines closed 68.5 in 1740.0 mm Less
Height - tines open 54.53 in 1385.0 mm Less
Diameter - tines closed 60.63 in 1540.0 mm Less
Diameter - tines open 95.08 in 2415.0 mm Less
Ground clearance - tines open 25.2 in 640.0 mm Less
Pin diameter 2.76 in 70.0 mm Less
Width of crosshead 4.49 in 114.0 mm Less
Overall Width 71.26 in 1810.0 mm Less
Maximum Opening 83.5 in 2121.0 mm Less