GSH20B

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Units:
Capacity 1.0 yd3 0.8 m3 Less
Weight 3560.0 lb 1615.0 kg Less
Max. Lift Capacity 17637.0 lb 8000.0 kg Less
Height - tines closed 73.23 in 1860.0 mm Less
Height - tines open 59.45 in 1510.0 mm Less
Diameter - tines closed 68.31 in 1735.0 mm Less
Diameter - tines open 102.0 in 2595.0 mm Less
Ground clearance - tines open 28.15 in 715.0 mm Less
Pin diameter 3.15 in 80.0 mm Less
Width of crosshead 5.91 in 150.0 mm Less
Overall Width 70.87 in 1800.0 mm Less
Maximum Opening 81.26 in 2064.0 mm Less