TG-CB

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Pin on trash grapple, four tines over five, for C linkage. 7CW.

Units:
Rated Capacity 5.0 yd3 3.8 m3 Less
Weight 4569.0 lb 2077.0 kg Less
Upper Jaw Width 47.0 in 1196.0 mm Less
Lower Jaw Width 61.0 in 1545.0 mm Less
Maximum Jaw Opening 123.0 in 3129.0 mm Less
Outside Jaw Dimension (closed) 35.0 in 878.0 mm Less
Outside Jaw Dimension (open) 126.0 in 3205.0 mm Less
Tip Radius 64.0 in 1639.0 mm Less
Jaw Depth 16.0 in 403.0 mm Less
Tip Thickness 0.98 in 25.0 mm Less
Wear Plate Thickness 0.47 in 12.0 mm Less
Wrapper Thickness 0.63 in 16.0 mm Less