TG-DB

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Pin on trash grapple, four tines over five, for DB linkage.

Units:
Rated Capacity 6.0 yd3 4.6 m3 Less
Weight 5001.0 lb 2268.0 kg Less
Upper Jaw Width 51.0 in 1295.0 mm Less
Lower Jaw Width 66.0 in 1676.0 mm Less
Maximum Jaw Opening 122.0 in 3086.0 mm Less
Outside Jaw Dimension (closed) 44.0 in 1126.0 mm Less
Outside Jaw Dimension (open) 128.0 in 3248.0 mm Less
Tip Radius 65.0 in 1658.0 mm Less
Jaw Depth 16.0 in 417.0 mm Less
Tip Thickness 0.98 in 25.0 mm Less
Wear Plate Thickness 0.47 in 12.0 mm Less
Wrapper Thickness 0.63 in 16.0 mm Less