SAT322T SC

< Back

Financing & Insurance
See our Offers

Overview

The SAT322, SAT322T and SAT322T SC heads are designed for optimal delimbing and debarking capacity from 75–560 mm (3-22 in). Built to handle rugged logging conditions and well suited for the many different forest types found around the globe. These heads have many components that are also part of the larger processing heads adding durability, reliability and common parts across the product line. Working the head around the clock harvesting large timber in the forest or nonstop processing on the landing, these heads have been designed to meet the tough demands of many applications including debarking.

Maximum

Units:
Knives Open 27.0 in 690.0 mm Less
Rollers Open 31.5 in 800.0 mm Less

Max Feed Force

4x630 cc Motors 9000.0 in 40.0 mm Less

Max Feed Speed

4x630 cc Motors 16.0 ft/s 4.8 m/s Less

Main Saw

Bar Pitch/Type 0.404 in/18HX 0.404 in/18HX Less
Bar Length 35.0 in 902.0 mm Less
Maximum Diameter Cut 29.0 in 730.0 mm Less

Knives

Single & Single 1 Upper floating, 2 Moveable/2 Cutting Edges 1 Upper floating, 2 Moveable/2 Cutting Edges Less

Weight w/ Topping Saw 6133.0 lb 2782.0 kg Less
Chain/Bar Oil Capacity 4.0 gal 15.0 L Less
Recommended Hydraulic Pressure 4351.0 psi 300.0 bar Less

Capacity

HD Hubs - OMV Drive Motors 3 - 22 in, 75 - 560 mm 3 - 22 in, 75 - 560 mm Less

Close Minimum

HD Hubs - OMV Drive Motors 3.0 in 75.0 mm Less

Topping Saw Option

Bar Pitch/Type 0.404 in/18HX 0.404 in/18HX Less
Bar Length 26.0 in 672.0 mm Less
Maximum Diameter Cut 18.0 in 460.0 mm Less

Dimensions

Roller Diameter - Thumbnail 15.0 in 390.0 mm Less
Roller Diameter - Debarking 19.0 in 480.0 mm Less
Depth 54.0 in 1450.0 mm Less
Height to rotator pin 84.0 in 2140.0 mm Less
Width Rollers closed 66.0 in 1680.0 mm Less
Width Rollers open 75.0 in 1900.0 mm Less