< Back

Financing & Insurance
See our Offers

Overview

The SAT214 head is the smallest in the SATCO family and has been designed for optimal delimbing capacity from 30–350 mm (1.25-14 in). With four knives and two rollers it is ideal for thinning applications where a robust product is required. This small harvester head is built with heavy duty features to handle rugged logging conditions and well suited for the many different forest types found around the globe. The overall height of the SAT214 has been specifically matched to the working range of the Cat 501HD to provide the ultimate compact harvester.

Maximum

Units:
Top Knives Open 24.0 in 600.0 mm Less
Bottom Knives Open 24.0 in 600.0 mm Less
Rollers Open 24.0 in 600.0 mm Less

Max Feed Force

2 x TMVW 500cc 4046.0 lb-f 18.0 kN Less

Max Feed Speed

2 x TMVW 500cc 19.7 ft/s 6.0 m/s Less

Knives 1 Upper fixed, 4 Moveable/4 Cutting Edges 1 Upper fixed, 4 Moveable/4 Cutting Edges Less
Weight 3020.0 lb 1370.0 kg Less
Capacity 1.25 - 14 in, 30 - 350 mm 1.25 - 14 in, 30 - 350 mm Less
Close Minimum 1.25 in 30.0 mm Less
Chain/Bar Oil Capacity 4.5 gal 17.0 L Less
Recommended Hydraulic Pressure 4351.0 psi 300.0 bar Less
Recommended Hydraulic Flow 42.0 gpm 160.0 L/min Less

Main Saw

Bar Pitch/Type 0.404in / 18HX 0.404in / 18HX Less
Bar Length 29.5 in 750.0 mm Less
Maximum Diameter Cut 25.0 in 640.0 mm Less

Dimensions

Roller Diameter 15.0 in 390.0 mm Less
Depth 42.5 in 1080.0 mm Less
Height to rotator pin 77.0 in 1950.0 mm Less
Width Rollers closed 45.0 in 1140.0 mm Less
Width Rollers open 54.5 in 1380.0 mm Less