< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

MP30 Concrete Cutter Jaw

Units:
Length 110.2 in 2800.0 mm Less
Height 78.0 in 1980.0 mm Less
Width 39.8 in 1010.0 mm Less
Jaw Depth 35.0 in 890.0 mm Less
Jaw Width, fixed 15.0 in 380.0 mm Less
Jaw Opening - max. 38.4 in 975.0 mm Less
Cutter Length 20.5 in 520.0 mm Less
Weight (housing, jaw and bracket) 8190.0 lb 3850.0 kg Less
Weight (jaw only) 2780.0 lb 1260.0 kg Less
Cycle time 6.5 Seconds 6.5 Seconds Less
Crushing Force, tooth tip 138.0 Sh Ton 1230.0 kN Less
Crushing Force, cutter tip 200.0 Sh Ton 1780.0 kN Less
Crushing Force, primary cutter 463.0 Sh Ton 4120.0 kN Less