< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

MP40 Concrete Cutter Jaw

Units:
Length 137.8 in 3500.0 mm Less
Height 92.1 in 2340.0 mm Less
Width 46.5 in 1180.0 mm Less
Jaw Depth 43.3 in 1100.0 mm Less
Jaw Width, fixed 18.1 in 460.0 mm Less
Jaw Opening - max. 50.4 in 1280.0 mm Less
Cutter Length 23.6 in 600.0 mm Less
Weight (housing, jaw and bracket) 14045.0 lb 6370.0 kg Less
Weight (jaw only) 4915.0 lb 2230.0 kg Less
Cycle time 7.5 Seconds 7.5 Seconds Less
Crushing Force, tooth tip 165.0 Sh Ton 1470.0 kN Less
Crushing Force, cutter tip 238.0 Sh Ton 2120.0 kN Less
Crushing Force, primary cutter 487.0 Sh Ton 4330.0 kN Less