< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

MP40 Concrete Crusher Jaw

Units:
Length 137.8 in 3500.0 mm Less
Jaw Depth 43.3 in 1100.0 mm Less
Jaw Opening, max. 52.0 in 1320.0 mm Less
Cutter Length 9.8 in 250.0 mm Less
Weight (housing, jaw & bracket) 14045.0 lb 6370.0 kg Less
Weight (jaw only) 4915.0 lb 2230.0 kg Less
Cycle time 7.5 Seconds 7.5 Seconds Less
Crushing Force, tooth tip 166.0 Sh Ton 1480.0 kN Less
Crushing Force, cutter tip 242.0 Sh Ton 2150.0 kN Less
Crushing Force, primary cutter 517.0 Sh Ton 4600.0 kN Less