< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

MP30 Secondary Pulverizer Jaw

Units:
Length 116.1 in 2950.0 mm Less
Jaw Depth 38.2 in 970.0 mm Less
Jaw Opening, max. 15.4 in 390.0 mm Less
Cutter Length 7.9 in 200.0 mm Less
Weight (housing, jaw & bracket) 8995.0 lb 4080.0 kg Less
Weight (jaw only) 3285.0 lb 1490.0 kg Less
Cycle time 6.5 Seconds 6.5 Seconds Less
Crushing Force, tooth tip 133.0 Sh Ton 1180.0 kN Less
Crushing Force, cutter tip 170.0 Sh Ton 1510.0 kN Less
Crushing Force, primary cutter 506.0 Sh Ton 4500.0 kN Less