< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

MP40 Shear Jaw

Units:
Length 133.9 in 3400.0 mm Less
Jaw Depth 34.6 in 880.0 mm Less
Jaw Opening, max. 24.8 in 630.0 mm Less
Cutter Length 29.9 in 760.0 mm Less
Weight (housing, jaw & bracket) 14175.0 lb 6430.0 kg Less
Weight (jaw only) 5050.0 lb 2290.0 kg Less
Cycle time 7.5 Seconds 7.5 Seconds Less
Cutting Force, piercing tip 212.0 Sh Ton 1890.0 kN Less
Cutting Force, cutter tip 344.0 Sh Ton 3060.0 kN Less
Cutting Force, primary cutter 993.0 Sh Ton 8840.0 kN Less