< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

P235 Pulverizer

Units:
Closing Force - Tip 187.0 tons 190.0 tonnes Less
Closing Force - Rebar Cutter 387.0 tons 393.0 tonnes Less
Capacity - Concrete Thickness 35.4 in 900.0 mm Less
Weight 7542.0 lb 3421.0 kg Less
Jaw Depth 43.4 in 1103.0 mm Less
Jaw Opening 47.8 in 1214.0 mm Less
Jaw Width, fixed 22.8 in 580.0 mm Less
Length 120.0 in 3046.0 mm Less
Height 77.0 in 1953.0 mm Less
Jaw Width, moving 16.5 in 420.0 mm Less
Width 27.8 in 708.0 mm Less