B-linkage, 4-tine

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Use your B-linkage hydraulic excavator with this rake with 4 tines to quickly move brush, tree limbs and roots. Need to get even more done -- ask about adding a Cat thumb.

Units:
Weight 1502.0 lb 681.0 kg Less
Width 49.0 in 1240.0 mm Less
Tine Spacing 15.75 in 400.0 mm Less
Digging Depth 28.5 in 725.0 mm Less

Optimal Action

You can quickly dig and sift through debris such as rocks and roots with the curve rake profile, allowing you to move on to more pressing jobsite needs.

Save Transportation and Dumping Costs

Our excavator rake is designed to reduce the amount of dirt collected with the load, allowing you to leave valuable topsoil while saving money on fuel and dumping fees.

Made for Each Other

Unlike other rakes, the Cat Excavator Rake is designed to not only to utilize the power of your Cat Excavator, but it is also designed to mesh with Cat Thumbs without tooth-to-tooth contact providing you with additional material handling capabilities