S3090

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Bult for your 49-90 ton excavator, this rotating shear is a solid performer in both demolition and scrap processing. The S3090 cuts when and how you need, with full, bi-directional rotation for total control. Produce more, faster with a shear designed to cut costs, and build up your bottom line.

Shear Forces

Units:
Throat Force 1320.0 ton-f 11746.0 kN Less
Apex Force 534.0 ton-f 4754.0 kN Less
Tip Force 282.0 ton-f 2513.0 kN Less
Cycle Time, open 4.5 Seconds 4.5 Seconds Less
Cycle time, close 3.4 Seconds 3.4 Seconds Less

Dimensions

Weight, boom-mount 19889.0 lb 9020.0 kg Less
Weight, stick-mount 19316.0 lb 8760.0 kg Less
Jaw Opening 35.8 in 910.0 mm Less
Jaw Depth 35.0 in 900.0 mm Less
Jaw Width, moving 7.0 in 168.0 mm Less
Jaw Width, fixed 24.0 in 602.0 mm Less
Length 211.0 in 5370.0 mm Less
Height 71.0 in 1810.0 mm Less
Width 51.0 in 1300.0 mm Less

Hydraulic Requirements

Cutting Circuit - Max. Relief Pressure 5075.0 psi 35000.0 kPa Less
Cutting Circuit - Max. Flow 185.0 gpm 700.0 L/min Less
Rotation Circuit - Max. Relief Pressure 2030.0 psi 14000.0 kPa Less
Rotation Circuit - Max. Flow 21.1 gpm 80.0 L/min Less

Cut more, cut faster

Get more tons processed every hour, and put more money in your pocket. Cat shears cut efficiently, and can handle everything from structural steel to cable and sheet scrap. Full rotation gives the operator total control to cut more while moving the machine less.

Tougher than any scrap pile

Built with a structural safety factor almost double of some competitors, your Cat shear will endure wherever your job takes you. Work-hardened steel structures and a solid jaw are just a few of the durability features built in. Plus, the cylinder and hydraulics stay fully protected inside the shear through the entire cutting cycle.

Takes a wrench, not a machine shop

Your Cat shear is designed to make maintenance easy for you. Cutting blades and the piercing tip are all independently replaceable using hand tools. Greasing can be done at ground level - no ladder needed! And all hydraulic systems can be serviced with the shear mounted on the machine - meaning you spend less time servicing, and more time working.

Single-source solution

Only Cat provides you with a scrap-handling SYSTEM: shear, excavator and hydraulics all designed to work together for you. Plus, there's one point of contact for support - your local Cat dealer, part of the world's best dealer network.