Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network.

Overview

Shear Forces

Units:
Throat Force 1162.0 Sh Ton 10342.0 kN Less
Apex Force 422.0 Sh Ton 3754.0 kN Less
Tip Force 226.0 Sh Ton 2008.0 kN Less
Shear Arm Torque 1536000.0 lb ft 2083.0 kN·m Less
Cycle Time, open 5.0 Seconds 5.0 Seconds Less
Cycle time, close 3.0 Seconds 3.0 Seconds Less

Dimensions

Weight, boom-mount 15145.0 lb 6870.0 kg Less
Weight, stick-mount 14770.0 lb 6700.0 kg Less
Jaw Opening 33.0 in 845.0 mm Less
Jaw Depth 33.0 in 840.0 mm Less
Jaw Width, moving 6.0 in 150.0 mm Less
Jaw Width, fixed 18.0 in 466.0 mm Less
Length 151.0 in 3840.0 mm Less
Height 75.0 in 1900.0 mm Less
Width 46.0 in 1180.0 mm Less

Hydraulic Requirements

Cutting Circuit - Max. Relief Pressure 5075.0 psi 35000.0 kPa Less
Cutting Circuit - Max. Flow 140.0 gal/min 530.0 L/min Less
Rotation Circuit - Max. Relief Pressure 2030.0 psi 14000.0 kPa Less
Rotation Circuit - Max. Flow 21.0 gal/min 80.0 L/min Less

Bolt-On Piercing Tip

Piercing tip is bolt-on for rapid maintenance and low operating cost. Tip is fully reversible, giving two uses per set.

Jaw Design

Unique straight lower jaw design effectively enhances the cutting force by facilitating the spreading out of steel along the length of the jaw, maximizing the shear cutting force.

360-degree Rotation

Operator can spin the jaws 360 degrees in either direction to quickly position the jaws for a cut.

Reversible Knives

The four main, side and front knives are fully reversible with four effective cutting edges.

Easy Maintenance

Large access panels on the top, bottom, and sides of the shear housing make it easier to service inside components.

Protected Cylinder

Design of the shear housing provides full protection of the cylinder throughout the complete cutting cycle.

Completely Cat

Only Caterpillar offers an integrated machine-hydraulics-shear system supported by Caterpillar from front to end, throughout the life of the system.

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers