S385C

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

S385C Shear

Shear Forces

Units:
Throat Force 1405.0 Sh Ton 12509.0 kN Less
Apex Force 528.0 Sh Ton 4696.0 kN Less
Tip Force 279.0 Sh Ton 2481.0 kN Less
Shear Arm Torque 2050000.0 lb ft 2779.0 kN·m Less
Cycle Time, open 5.0 Seconds 5.0 Seconds Less
Cycle time, close 5.0 Seconds 5.0 Seconds Less

Dimensions

Weight, boom-mount 17580.0 lb 8320.0 kg Less
Weight, stick-mount 18345.0 lb 7975.0 kg Less
Jaw Opening 34.0 in 879.0 mm Less
Jaw Depth 35.0 in 903.0 mm Less
Jaw Width, moving 6.0 in 150.0 mm Less
Jaw Width, fixed 18.0 in 466.0 mm Less
Length 168.0 in 4260.0 mm Less
Height 84.0 in 2121.0 mm Less
Width 55.0 in 1400.0 mm Less

Hydraulic Requirements

Cutting Circuit - Max. Relief Pressure 5076.0 psi 35000.0 kPa Less
Cutting Circuit - Max. Flow 182.0 gal/min 690.0 L/min Less
Rotation Circuit - Max. Relief Pressure 2030.0 psi 14000.0 kPa Less
Rotation Circuit - Max. Flow 21.0 gal/min 80.0 L/min Less

Bolt-On Piercing Tip

Piercing tip is bolt-on for rapid maintenance and low operating cost. Tip is fully reversible, giving two uses per set.

Jaw Design

Unique straight lower jaw design effectively enhances the cutting force by facilitating the spreading out of steel along the length of the jaw, maximizing the shear cutting force.

360-degree Rotation

Operator can spin the jaws 360 degrees in either direction to quickly position the jaws for a cut.

Reversible Knives

The four main, side and front knives are fully reversible with four effective cutting edges.

Easy Maintenance

Large access panels on the top, bottom, and sides of the shear housing make it easier to service inside components.

Protected Cylinder

Design of the shear housing provides full protection of the cylinder throughout the complete cutting cycle.

Completely Cat

Only Caterpillar offers an integrated machine-hydraulics-shear system supported by Caterpillar from front to end, throughout the life of the system.