2.4 m (8 ft)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Robust design for moving snow with maximum efficiency and power.

Units:
Width 96.0 in 2435.0 mm Less
Interface SSL SSL Less
Angled Width 78.6 in 1997.0 mm Less
Weight 1106.7 lb 502.0 kg Less
Overall Height 31.5 in 800.0 mm Less
Blade Height 31.4 in 797.0 mm Less
Length 49.1 in 1247.0 mm Less
Hydraulic Angling (left/right of center) 35.0 deg 35.0 deg Less
Float 5.0 deg 5.0 deg Less
Trip Edge Height 6.0 in 152.0 mm Less
Trip Edge Quantity 1 1 Less

Hydraulic Angling

Hydraulic angling up to 35 degrees to windrow snow to the designated side of the machine.

Profiled Mold Board

Optimal mold board design rolls snow while windrowing and improves productivity by minimizing snow clinging to its surface.

Lateral Float

The ability to pivot up to 5 degrees about the frame, lateral float allows the plow to follow the surface contours and plow more efficiently.

Adjustable Skid Shoes and Skid Plates

Adjustable skid shoes and bolt-on skid plates (on larger models) reduce the chances of gouging the plowed surface and allow for improved operator control and maintains a constant cutting edge depth.