294 mm (11.6 in) 2-Tooth

< Back

Financing & Insurance
See our Offers

Overview

No. of Teeth

Units:
No. of Teeth 2 2 Less

Width

Width 11.6 in 294.0 mm Less

Length

Length 40.3 in 1024.0 mm Less

Height (folded)

Height (folded) 18.3 in 466.0 mm Less

Weight

Weight 234.0 lb 106.0 kg Less

Overall width

Overall width 18.0 in 458.0 mm Less