< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The AS3251C screed provides high quality results on highways and streets as well as commercial applications.

Specifications

Units:
Extender Mounting Rear-mounted Rear-mounted Less
Screed Type Vibratory Vibratory Less

Weights

Weight with Electric Heat 6450.0 lb 2925.0 kg Less

Operating Specifications

Standard Paving Width Range 2.4-4.7 m (8-15.5 ft) 2.4-4.7 m (8-15.5 ft) Less
Maximum Paving Width 20.17 ft 6.15 m Less
Crown Adjustment +10% to –3% +10% to –3% Less
Heating System Electric Electric Less
Maximum Vibrator Frequency 3000 vpm 3000 vpm Less
Minimum Paving Width 6.0 ft 1.83 m Less

Dimensions

Height 7.08 ft 2.15 m Less
Length, Front to Back, Endgates Attached 6.83 ft 2.08 m Less
Length, Front to Back, Endgates Removed 5.83 ft 1.78 m Less
Minimum Width, Endgates Attached 8.83 ft 2.7 m Less
Minimum Width, Endgates Removed 8.0 ft 2.46 m Less
Screed Plates Thickness 0.5 in 13.0 mm Less
Screed Plates Width, Front to Back, Extenders 18.0 in 457.0 mm Less
Screed Plates Width, Front to Back, Main Screed 18.0 in 457.0 mm Less

Rear-Mounted Extenders

Heavy-duty supports provide torsional rigidity that allows even material flow, resulting in high quality mats.


Screed Plates

The industry-leading electric heating system delivers tight textures for high-quality mats and a long service life.


End Gates

Easy-grip handles and dual-bolt guides provide smooth height adjustments to ensure good joint-matching capabilities.


Control Panels

A state-of-the-art electric heating system with controls that are located in the right place, allow the operator to make quick adjustments.


Serviceability

The CANbus electrical system and easy access to the screed plate adjusters enables quick service.