AP355F Paver

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Weights

Units:
Tractor Weight 16094.0 lb 7300.0 kg Less
Operating Weight w/SE34 V 18850.0 lb 8550.0 kg Less
Operating Weight w/SE34 VT 19246.0 lb 8730.0 kg Less

Operating Specifications

Standard Paving Range 1.75-3.42 m (5' 9" - 11' 2") 1.75-3.42 m (5' 9" - 11' 2") Less
Maximum Paving Width 15.1 ft 4.6 m Less
Maximum Paving Speed 210.0 ft/min 64.0 m/min Less
Maximum Travel Speed 7.0 mph 11.0 km/h Less

Engine

Gross Power 74.8 hp 55.0 kW Less
Engine Model Cat C3.3B Cat C3.3B Less

Service Refill Capacities

Fuel Tank Capacity 29.0 gal 110.0 L Less
Washdown Tank 6.2 gal 28.0 L Less

Dimensions

Operating Length 16.5 ft 5047.0 mm Less
Operating Width 10.45 ft 3180.0 mm Less
Operating Height with Canopy 11.1 ft 3415.0 mm Less
Transport Length 15.75 ft 4814.0 mm Less
Transport Width 6.3 ft 1938.0 mm Less
Transport Height - Canopy Retracted 8.6 ft 2645.0 mm Less
Ground Contact Length 8.6 ft 2615.0 mm Less
Truck Entry Height 21.5 in 547.0 mm Less
Truck Entry Width 10.3 ft 3150.0 mm Less

High Efficiency Powertrain

A turbo-charged, four-cylinder, Cat C3.3B engine provides 55 kW (73.8 hp) of power, while on-demand cooling optimizes fuel efficiency and keeps sound levels low. The engine meets regional emissions, keeping contractors up-to-date with the latest technology.


Automation Enhances Material Flow

Features such as auto-fill, one-touch hopper control, and single switch feeder system activation simplify machine operation and allow operators to concentrate on other work site functions.


Comfort and Visibility

Keeping operators comfortable helps optimize efficiency. The dual seats combine with the new contoured machine design for good all-around visibility. The low profile cooling system enhances forward viewing and the redesigned auger assembly optimizes visibility to material height in front of the screed. The heated seat option, and multiple seat adjustments conform to the operator to provide day-long comfort.


Application Versatility

The hydraulically extendible SE34 V and SE34 VT screeds have a standard paving range of 1.75 m to 3.42 m (5’ 9” to 11’ 1”). When equipped with mechanical bolt-on extensions, it can pave up to 4.6 m (15' 1"). A reduction attachment narrows the paving width to 700 mm (27.5”) for trench work.


Simplified Service

The hydraulic system is equipped with grouped and centrally located solenoids. Manual overrides simplify troubleshooting by eliminating functioning systems. Large access doors provide quick and easy inspection. The electrical system is color-coded, numbered, and wrapped in kevlar braid for easy identification and durability. Product Link™ is available to maximize up-time, provide machine location, give hourly updates, and schedule service requirements at more opportune times.


AP355F Paver Standard Equipment


AP355F Paver Optional Equipment